*********************************************************** * * BAS45A * * Nexperia * * Low-leakage diode * IFmax = 250mA * VRmax = 125V * VFmax = 1V @ IF = 100mA * IRmax = 1nA @ VR = 125V * * * * Package pinning does not match Spice model pinning. * Package: SOD68 (DO-34) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BAS45A D + IS=7.0000E-9 + N=2.2707 + RS=1.0000E-3 + IKF=22.121 + CJO=2.9332E-12 + M=.24677 + VJ=.3905 + ISR=10.010E-21 + NR=4.9950 + BV=225.36 + IBV=10 + TT=1.7500E-6 .ENDS *