*********************************************************** * * BAS40L * * Nexperia * * General-purpose Schottky diodes * IFmax = 120mA * VRmax = 40V * VFmax = 380mV @ IF = 1mA * IRmax = 10µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAS40L 1 2 R1 1 2 8E+08 D1 1 2 BAS40L * .MODEL BAS40L D + IS = 9.114E-9 + N = 1.006 + BV = 45 + IBV = 7.8E-5 + RS = 4.563 + CJO = 3.895E-12 + VJ = 0.3192 + M = 0.4008 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *