*********************************************************** * * BAS40H * * Nexperia * * General-purpose Schottky diodes * IFmax = 120mA * VRmax = 40V * VFmax = 380mV @ IF = 1mA * IRmax = 10µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BAS40H 1 2 R1 1 2 8E+08 D1 1 2 BAS40H * .MODEL BAS40H D + IS = 8.361E-09 + N = 1.003 + BV = 44 + IBV = 8E-07 + RS = 5.031 + CJO = 3.8E-12 + VJ = 0.1119 + M = 0.2915 + FC = 1 + EG = 0.69 + XTI = 2 .ENDS *