*********************************************************** * * BAS40-05V * * Nexperia * * General-purpose Schottky diodes * IFmax = 120mA * VRmax = 40V * VFmax = 380mV @ IF = 1mA * IRmax = 10µA @ VR = 40V * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Cathode;Cathode D1;D2 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BAS40-05V 1 2 R1 1 2 8E+08 D1 1 2 BAS40-05V * .MODEL BAS40-05V D + IS = 9.114E-09 + N = 1.006 + BV = 45 + IBV = 7.8E-05 + RS = 4.563 + CJO = 3.895E-12 + VJ = 0.3192 + M = 0.4008 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *