* ******************************************* * *BAS40-04W * *NXP Semiconductors * *General-purpose Schottky diodes * * * * *IFSM = 200mA @ tp = 10ms *VF = 1V @ IF = 40mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT323 * *Package Pin 1: Anode D1 *Package Pin 2: Cathode D2 *Package Pin 3: Cathode;Anode D1;D2 * * * *Simulator: PSPICE * ******************************************* *# .SUBCKT BAS40-04W 1 2 * * The Resistors do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of * operation. * R1 1 2 6.659E+08 D1 1 2 BAS40-04W * .MODEL BAS40-04W D( + IS = 1.419E-08 + N = 1.025 + BV = 44 + IBV = 1.255E-07 + RS = 4.942 + CJO = 4.046E-12 + VJ = 0.323 + M = 0.4154 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *