*********************************************************** * * BAS32L * * Nexperia * * High-speed switching diode * IFmax = 200mA * VRmax = 75V * VFmax = 1V @ IF = 100mA * IRmax = 5µA @ VR = 75V * * * * Package pinning does not match Spice model pinning. * Package: SOD80C * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BAS32L D + IS=22.270E-9 + N=2.2030 + RS=1.0000E-3 + IKF=16.940E-3 + CJO=1.0350E-12 + M=.1 + VJ=.75 + ISR=10.010E-21 + BV=124.10 + IBV=7.6070E-3 + TT=4.3280E-9 .ENDS *