*********************************************************** * * BAS321 * * Nexperia * * General purpose diode * IFmax = 250mA * VRmax = 200V * VFmax = 1,25V @ IF = 200mA * IRmax = 100nA @ VR = 200V * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): 42/2017 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT BAS321 1 2 R1 1 2 1.87E+010 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 8E-009 + N = 1.9 + BV = 278 + IBV = 0.001 + RS = 1.75 + CJO = 8E-013 + VJ = 0.3 + M = 0.105 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-019 + N = 1.8 + RS = 0.18 .ENDS *