*********************************************************** * * BAS28 * * Nexperia * * High-speed double diode * IFmax = 215mA * VRmax = 75V * VFmax = 1,25V @ IF = 150mA * IRmax = 1µA @ VR = 75V * * * Package pinning does not match Spice model pinning. * Package: SOT143B * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Anode D2 * Package Pin 4: Anode D1 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL BAS28 D + IS=6.0289E-9 + N=2.1283 + RS=1.0000E-3 + IKF=37.638E-3 + CJO=593.63E-15 + M=.1 + VJ=.68774 + ISR=2.0646E-9 + NR=4.9950 + BV=113.60 + IBV=10 + TT=4.5000E-9 .ENDS *