* ******************************************* * *BAS21QC * *Nexperia * *High-voltage switching diode * * *VRmax = 200V * *IFmax = 250mA *VFmax = 1,25V @ IF = 200mA *IRmax = 100nA @ VR = 200V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: DFN1412D-3 (SOT8009, JEDEC MO340-CA) * *Package Pin 1: anode *Package Pin 2: not connected *Package Pin 3: cathode * * *Extraction date (week/year): 28/2020 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAS21QC 1 2 R1 1 2 2E+10 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 8E-10 + N = 1.75 + BV = 267 + IBV = 0.001 + RS = 0.77 + CJO = 8E-13 + VJ = 0.28 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-09 + N = 1.9 + RS = 200 .ENDS *