* ******************************************* * *BAS21PG * *NXP Semiconductors * *Dual isolated high-voltage switching diode * * *VRmax = 250V * *IFmax = 225mA * *IR = 25nA @ VR = 200V * * * * * * *trr = 50ns * * *Package pinning does not match Spice model pinning. *Package: SOT353 * *Package Pin 1: Anode diode 1 *Package Pin 2: not connected *Package Pin 3: Anode diode 2 *Package Pin 4: Cathode diode2 *Package Pin 5: Cathode diode1 *Extraction date (week/year): 22/2015 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BAS21PG 1 2 * *The resistor R1 does not reflect *a physical device. Instead it *improves modeling in the reverse *mode of operation. * R1 1 2 1E+010 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3.9E-009 + N = 1.9 + BV = 279.5 + IBV = 1.91E-008 + RS = 1.1 + CJO = 7.944E-013 + VJ = 0.5 + M = 0.18 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-015 + N = 1.1 + RS = 280 .ENDS *