*********************************************************** * * BAS21H * * Nexperia * * Single high-volatge switching diode * IFmax = 200mA * VRmax = 200V * VFmax = 1,25V @ IF = 200mA * IRmax = 100nA @ VR = 200V * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** *********************************************************** * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BAS21H 1 2 R1 1 2 1.622E+10 D1 1 2 BAS21H * .MODEL BAS21H D + IS = 3.648E-9 + N = 1.909 + BV = 260 + IBV = 2E-7 + RS = 0.7535 + CJO = 6.99E-13 + VJ = 0.2028 + M = 0.1151 + FC = 0.5 + TT = 3.462E-8 .ENDS *