* ******************************************* * *BAS21AW * *NXP Semiconductors * *Dual high-voltage switching diode * * * * * * * * * * * *VRRM = 250V *IFRM = 625mA @ tp = 10ms *trr = 50ns * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: Anode;Anode D1;D2 * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT BAS21AW 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1.622E+10 D1 1 2 BAS21AW * .MODEL BAS21AW D + IS = 3.648E-9 + N = 1.909 + BV = 260 + IBV = 2E-7 + RS = 0.7535 + CJO = 6.99E-13 + VJ = 0.2028 + M = 0.1151 + FC = 0.5 + TT = 3.462E-8 .ENDS *