* ******************************************* * *BAS21AVD * *NXP Semiconductors * *High-voltage switching diodes * * * * * * * * * * * *VRRM = 250V *IFRM = 1A @ tp > 1ms *trr = 16ns * * *Package pinning does not match Spice model pinning. *Package: SOT457 * *Package Pin 1: Anode D1 *Package Pin 2: Anode D1 *Package Pin 3: Anode D3 *Package Pin 4: Cathode D3 *Package Pin 5: Cathode D2 *Package Pin 6: Cathode D1 *Simulator: PSPICE * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed three times on the schematic * .SUBCKT BAS21AVD 1 2 * * The resistor R1 does not reflect * a physical devices.Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1.622E+10 D1 1 2 BAS21AVD * .MODEL BAS21AVD D + IS = 3.648E-9 + N = 1.909 + BV = 260 + IBV = 2E-7 + RS = 0.7535 + CJO = 5.01E-13 + VJ = 0.4515 + M = 0.0571 + FC = 0.5 + TT = 2.054E-8 .ENDS *