*********************************************************** * * BAS16VV * * Nexperia * * High-speed switching diodes * IFmax = 200mA * VRmax = 100V * VFmax = 1,25V @ IF = 150mA * IRmax = 0,5µA @ VR = 80V * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Anode;Cathode D1;D3 * Package Pin 2;5: Anode;Cathode D2;D2 * Package Pin 3;6: Anode;Cathode D3;D1 * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed three times on the schematic. * .MODEL BAS16VV D + IS=6.0289E-9 + N=2.1283 + RS=1.0000E-3 + IKF=37.638E-3 + CJO=593.63E-15 + M=.1 + VJ=.68774 + ISR=2.0646e-9 + NR=4.9950 + BV=113.60 + IBV=10 + TT=4.5000E-9 .ENDS *