* ******************************************* * *BAS16TH * *Nexperia * *High-speed switching diode * * *VRmax = 100V * *IFmax = 215mA *VFmax = 1,25V @ IF = 150mA *IRmax = 0.5ľA @ VR = 80V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: TO-236AB(SOT23) * *Package Pin 1: anode *Package Pin 2: not connected *Package Pin 3: cathode * * *Extraction date (week/year): 50/2018 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAS16TH 1 2 R1 1 2 5E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 2.8E-009 + N = 1.85 + BV = 130 + IBV = 0.0005 + RS = 0.95 + CJO = 6E-013 + VJ = 0.5 + M = 0.07 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-009 + N = 1.9 + RS = 200 .ENDS *