*********************************************************** * * BAS16J * * Nexperia * * High-speed switching diodes * IFmax = 250mA * VRmax = 100V * VFmax = 1,25V @ IF = 150mA * IRmax = 0,5µA @ VR = 80V * * * * Package pinning does not match Spice model pinning. * Package: SOD323F (SC-90) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BAS16J D + IS=6.0289E-9 + N=2.1283 + RS=1.0000E-3 + IKF=37.638E-3 + CJO=593.63E-15 + M=.1 + VJ=.68774 + ISR=2.0646e-9 + NR=4.9950 + BV=113.60 + IBV=1E-3 + TT=4.5000E-9 .ENDS *