* ******************************************* * *BAS16DY * *Nexperia * *High-speed double switching diode * * *VRmax = 100V * * *VFmax = 1,25V @ IF = 150mA *IRmax = 0,5µA @ VR = 80V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT363 (TSSOP6) * *Package Pin 1: anode (diode1) *Package Pin 2: not connected *Package Pin 3: cathode (diode2) *Package Pin 4: anode (diode2) *Package Pin 5: not connected *Package Pin 6: cathode (diode1) * *Extraction date (week/year): 09/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BAS16DY 1 2 R1 1 2 5E+09 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * .MODEL DIODE1 D + IS = 2.8E-09 + N = 1.85 + BV = 130 + IBV = 0.0005 + RS = 1.2 + CJO = 6E-13 + VJ = 0.5 + M = 0.07 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-09 + N = 1.9 + RS = 200 .ENDS *