*********************************************************** * * BAS116T * * Nexperia * * Low leakage diode * IFmax = 215mA * VRmax = 75V * VFmax = 1,25V @ IF = 150mA * IRmax = 5nA @ VR = 75V * * * * Package pinning does not match Spice model pinning. * Package: SOT416 (SC-75) * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package pin 3: Cathode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * .MODEL BAS116T D + IS = 1.472E-015 + N = 1.05 + BV = 110 + IBV = 0.0001 + RS = 0.4571 + CJO = 1.821E-012 + VJ = 0.5358 + M = 0.3461 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *