*********************************************************** * * BAS101S * * Nexperia * * High-voltage switching diodes * IFmax = 200mA * VRmax = 300V * VFmax = 1,1V @ IF = 100mA * IRmax = 150nA @ VR = 250V * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Cathode;Anode D1;D2 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BAS101S 1 2 R1 1 2 1.2E+10 D1 1 2 BAS101S * .MODEL BAS101S D + IS = 7.219E-9 + N = 2 + BV = 330 + IBV = 0.0001 + RS = 0.63 + CJO = 4.584E-13 + VJ = 0.7483 + M = 0.06257 + FC = 0.5 + TT = 2.1987E-8 .ENDS *