*********************************************************** * * 2PD602AQL * * Nexperia * * General purpose NPN Transistor * IC = 500 mA * VCEO = 50 V * hFE = 85 - 170 @ 10V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 41/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT 2PD602AQL 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.22E-014 + NF = 0.9817 + ISE = 8.235E-015 + NE = 1.605 + BF = 154.2 + IKF = 0.1975 + VAF = 10.67 + NR = 0.9812 + ISC = 7.241E-015 + NC = 1.049 + BR = 23.43 + IKR = 0.1529 + VAR = 25.5 + RB = 27.35 + IRB = 0.0002598 + RBM = 1.428 + RE = 0.1749 + RC = 0.1546 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 4.23E-011 + VJE = 0.7337 + MJE = 0.3584 + TF = 6.2E-010 + XTF = 25 + VTF = 5 + ITF = 1.7 + PTF = 0 + CJC = 1.268E-011 + VJC = 0.6368 + MJC = 0.4354 + XCJC = 1 + TR = 3.3E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7827 .MODEL DIODE D + IS = 1.152E-017 + N = 0.7867 + BV = 1000 + IBV = 0.001 + RS = 4.171E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *