*********************************************************** * * 2PD601BRL * * Nexperia * * NPN Transistor * Ic = 200 mA * Vceo = 50 V * hFE = 210-340 @ 10 V/2 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 40/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT 2PD601BRL 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.45E-014 + NF = 0.9921 + ISE = 1.465E-015 + NE = 1.384 + BF = 260 + IKF = 0.06839 + VAF = 29.79 + NR = 0.9937 + ISC = 6.681E-015 + NC = 1.085 + BR = 14.64 + IKR = 0.06762 + VAR = 20 + RB = 55 + IRB = 0.0003 + RBM = 5.5 + RE = 0.5 + RC = 0.4493 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.407E-011 + VJE = 0.738 + MJE = 0.363 + TF = 5.8E-010 + XTF = 30 + VTF = 3 + ITF = 0.6 + PTF = 0 + CJC = 4.129E-012 + VJC = 0.3795 + MJC = 0.3304 + XCJC = 1 + TR = 4E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 4.455E-017 + N = 0.8617 + BV = 1000 + IBV = 0.001 + RS = 1.198E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *