*********************************************************** * * 2PD601ASL * * Nexperia * * General purpose NPN Transistor * IC = 100 mA * VCEO = 50 V * hFE = 290 - 460 @ 10V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 41/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT 2PD601ASL 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.32E-014 + NF = 0.9921 + ISE = 2.008E-015 + NE = 1.481 + BF = 310 + IKF = 0.05269 + VAF = 29.79 + NR = 0.9948 + ISC = 6.681E-015 + NC = 1.085 + BR = 14.64 + IKR = 0.035 + VAR = 20 + RB = 55 + IRB = 0.0003 + RBM = 5.5 + RE = 0.4406 + RC = 0.592 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.416E-011 + VJE = 0.738 + MJE = 0.363 + TF = 5.8E-010 + XTF = 30 + VTF = 3 + ITF = 0.6 + PTF = 0 + CJC = 3.796E-012 + VJC = 0.5493 + MJC = 0.4394 + XCJC = 1 + TR = 3.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.95 .MODEL DIODE D + IS = 4.455E-017 + N = 0.8617 + BV = 1000 + IBV = 0.001 + RS = 1.198E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *