*********************************************************** * * 2PD2150 * * Nexperia * * Low VCEsat NPN Transistor * IC = 3 A * VCEO = 20 V * hFE = 180 - 390 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 46/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT 2PD2150 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 3.416E-013 + NF = 0.9842 + ISE = 7.375E-016 + NE = 1.245 + BF = 330 + IKF = 5.8 + VAF = 50 + NR = 0.9846 + ISC = 1.469E-014 + NC = 3 + BR = 174.6 + IKR = 4.5 + VAR = 17 + RB = 11.5 + IRB = 0.001057 + RBM = 0.6635 + RE = 0.034 + RC = 0.04535 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.617E-010 + VJE = 0.7447 + MJE = 0.3562 + TF = 6.3E-010 + XTF = 5 + VTF = 2 + ITF = 4 + PTF = 0 + CJC = 5.546E-011 + VJC = 0.0907 + MJC = 0.2116 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 9.908E-015 + N = 1.024 + BV = 1000 + IBV = 0.001 + RS = 501.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *