*********************************************************** * * 2PC4617Q * * Nexperia * * General purpose NPN Transistor * IC = 150 mA * VCEO = 50 V * hFE = 120 - 270 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT 2PC4617Q 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS=1.533E-14 + NF=1.002 + ISE=7.932E-16 + NE=1.436 + BF=178.7 + IKF=0.1216 + VAF=69.7 + NR=1.004 + ISC=8.305E-14 + NC=1.207 + BR=8.628 + IKR=0.1121 + VAR=44.7 + RB=1 + IRB=1E-06 + RBM=1 + RE=0.361 + RC=1.382 + XTB=0 + EG=1.11 + XTI=3 + CJE=1.457E-11 + VJE=0.65 + MJE=0.3393 + TF=5.275E-10 + XTF=96.78 + VTF=2.012 + ITF=0.4793 + PTF=0 + CJC=3.511E-12 + VJC=0.4485 + MJC=0.3646 + XCJC=0.6193 + TR=1E-32 + CJS=0 + VJS=0.75 + MJS=0.333 + FC=0.9256 .ENDS *