*********************************************************** * * 2PC4081S * * Nexperia * * General purpose NPN Transistor * IC = 150 mA * VCEO = 50 V * hFE = 270 - 560 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT 2PC4081S 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS=2.409E-14 + NF=0.997 + ISE=9.842E-16 + NE=1.464 + BF=351.8 + IKF=0.1371 + VAF=52.64 + NR=1.004 + ISC=7.455E-14 + NC=1.237 + BR=9.646 + IKR=0.1144 + VAR=364.5 + RB=1 + IRB=1E-06 + RBM=1 + RE=0.3666 + RC=1.31 + XTB=0 + EG=1.11 + XTI=3 + CJE=1.233E-11 + VJE=0.707 + MJE=0.3698 + TF=4.689E-10 + XTF=100 + VTF=2.586 + ITF=0.5651 + PTF=0 + CJC=3.847E-12 + VJC=0.35 + MJC=0.3739 + XCJC=0.6193 + TR=1E-32 + CJS=0 + VJS=0.75 + MJS=0.333 + FC=0.8945 .ENDS *