*********************************************************** * * 2PC4081R * * Nexperia * * General purpose NPN Transistor * IC = 150 mA * VCEO = 50 V * hFE = 180 - 390 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT 2PC4081R 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS=2.456E-14 + NF=0.997 + ISE=4.908E-15 + NE=1.706 + BF=265.4 + IKF=0.1357 + VAF=63.2 + NR=1.004 + ISC=6.272E-14 + NC=1.243 + BR=6.657 + IKR=0.1144 + VAR=25.9 + RB=1 + IRB=1E-06 + RBM=1 + RE=0.4683 + RC=1.31 + XTB=0 + EG=1.11 + XTI=3 + CJE=1.384E-11 + VJE=0.5561 + MJE=0.3437 + TF=5.275E-10 + XTF=127 + VTF=1.441 + ITF=0.565 + PTF=0 + CJC=4.399E-12 + VJC=0.2006 + MJC=0.3344 + XCJC=0.6193 + TR=1E-32 + CJS=0 + VJS=0.75 + MJS=0.333 + FC=0.8361 .ENDS *