*********************************************************** * * 2PB710ASL * * Nexperia * * General purpose PNP Transistor * IC = 500 mA * VCEO = 45 V * hFE = 170 - 340 @ 10V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 41/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT 2PB710ASL 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 6.637E-014 + NF = 0.9909 + ISE = 1.488E-014 + NE = 1.368 + BF = 257.2 + IKF = 0.1293 + VAF = 4.982 + NR = 0.9937 + ISC = 2.511E-014 + NC = 1.152 + BR = 16 + IKR = 0.2455 + VAR = 20 + RB = 11 + IRB = 0.00015 + RBM = 1.6 + RE = 0.145 + RC = 0.06785 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 6.039E-011 + VJE = 0.7603 + MJE = 0.3903 + TF = 1.167E-009 + XTF = 25 + VTF = 2 + ITF = 2.81 + PTF = 0 + CJC = 2.653E-011 + VJC = 0.1704 + MJC = 0.3 + XCJC = 1 + TR = 1.1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9259 .ENDS *