*********************************************************** * * 2PB709ASW * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 290 - 460 @ 10V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT 2PB709ASW 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 1.489E-14 + NF = 0.9902 + ISE = 2.952E-15 + NE = 1.381 + BF = 270 + IKF = 0.055 + VAF = 50 + NR = 0.99 + ISC = 8.349E-15 + NC = 1.126 + BR = 7.5 + IKR = 0.023 + VAR = 20 + RB = 237 + IRB = 5E-05 + RBM = 1 + RE = 0.4 + RC = 0.85 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.205E-11 + VJE = 0.7414 + MJE = 0.3803 + TF = 5.1E-10 + XTF = 5 + VTF = 5 + ITF = 0.14 + PTF = 0 + CJC = 6.263E-12 + VJC = 0.5872 + MJC = 0.3726 + XCJC = 1 + TR = 1.3E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *