*********************************************************** * * 2PB709ASL * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 290 - 460 @ 10V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 41/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT 2PB709ASL 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.812E-014 + NF = 0.9864 + ISE = 8.648E-015 + NE = 1.547 + BF = 310 + IKF = 0.05 + VAF = 15 + NR = 0.985 + ISC = 5.561E-015 + NC = 1.119 + BR = 14.64 + IKR = 0.019 + VAR = 15 + RB = 67 + IRB = 0.0003 + RBM = 6 + RE = 0.57 + RC = 0.5 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.102E-011 + VJE = 0.795 + MJE = 0.4095 + TF = 8.5E-010 + XTF = 15 + VTF = 15 + ITF = 0.5 + PTF = 0 + CJC = 6.031E-012 + VJC = 0.65 + MJC = 0.545 + XCJC = 1 + TR = 2.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 4.455E-017 + N = 4.786 + BV = 1000 + IBV = 0.001 + RS = 205.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *