*********************************************************** * * 2PB709ARW * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 210 - 340 @ 10V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 31/2003 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT 2PB709ARW 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 9.134E-15 + NF = 0.9775 + ISE = 5.035E-16 + NE = 1.4 + BF = 267.4 + IKF = 0.095 + VAF = 38 + NR = 0.9848 + ISC = 1.713E-15 + NC = 1.034 + BR = 17 + IKR = 0.0075 + VAR = 11.5 + RB = 75 + IRB = 0.0002144 + RBM = 0.108 + RE = 0.4 + RC = 0.95 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.126E-11 + VJE = 0.7922 + MJE = 0.3954 + TF = 4.5E-10 + XTF = 1.5 + VTF = 20 + ITF = 0.07 + PTF = 0 + CJC = 1.031E-11 + VJC = 1 + MJC = 0.6227 + XCJC = 1 + TR = 5.1E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 4.065E-18 + N = 0.9309 + BV = 1000 + IBV = 0.001 + RS = 0.02115 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + XTI = 2 + EG = 1.11 .ENDS *