*********************************************************** * * 2PB1424 * * Nexperia * * Low VCEsat PNP Transistor * IC = 3 A * VCEO = 20 V * hFE = 180 - 390 @ 2V/0,1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 46/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT 2PB1424 1 2 3 Q1 1 2 3 2PB1424 D1 1 2 DIODE * .MODEL 2PB1424 PNP + IS = 3.682E-013 + NF = 0.9845 + ISE = 1.02E-013 + NE = 1.452 + BF = 246.4 + IKF = 2.6 + VAF = 30 + NR = 0.985 + ISC = 8.035E-014 + NC = 1.15 + BR = 126.1 + IKR = 8 + VAR = 11 + RB = 11 + IRB = 0.0001406 + RBM = 0.4 + RE = 0.02 + RC = 0.057 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.952E-010 + VJE = 0.8026 + MJE = 0.3982 + TF = 1.1E-009 + XTF = 4 + VTF = 1 + ITF = 1 + PTF = 0 + CJC = 1.06E-010 + VJC = 0.4574 + MJC = 0.3251 + XCJC = 1 + TR = 1.3E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 4.786E-014 + N = 1.103 + BV = 1000 + IBV = 0.001 + RS = 1.213 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *