********************************************************** * * 2PA1774SMB * * Nexperia * * General purpose PNP transistor * IC = 100 mA * VCEO = 40 V * hFE = 270 - 560 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883B * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 15/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT 2PA1774SMB 1 2 3 Q1 1 2 3 Transistor 0.9296 Q2 11 2 3 Transistor 0.07042 RQ 11 1 500 D1 1 2 Diode * .MODEL Transistor PNP + IS = 1.306E-014 + NF = 0.9571 + ISE = 7.234E-015 + NE = 1.508 + BF = 377 + IKF = 0.06877 + VAF = 53.39 + NR = 0.9553 + ISC = 1.815E-014 + NC = 1.26 + BR = 10.5 + IKR = 0.02022 + VAR = 25 + RB = 800 + IRB = 1E-005 + RBM = 0.85 + RE = 0.6368 + RC = 0.1863 + XTB = 1.676 + EG = 1.11 + XTI = 10.73 + CJE = 1.024E-011 + VJE = 0.6497 + MJE = 0.3537 + TF = 1.204E-009 + XTF = 1.855 + VTF = 3.785 + ITF = 0.1346 + PTF = 0 + CJC = 5.738E-012 + VJC = 0.5411 + MJC = 0.37 + XCJC = 0.459 + TR = 1.05E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7702 .MODEL Diode D + IS = 4.784E-016 + N = 0.964 + BV = 1000 + IBV = 0.001 + RS = 1.175E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *