*********************************************************** * * 2PA1774S * * Nexperia * * General purpose PNP Transistor * IC = 150 mA * VCEO = 50 V * hFE = 270 - 560 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT 2PA1774S 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 1.366E-014 + NF = 0.9882 + ISE = 4.769E-015 + NE = 1.495 + BF = 295 + IKF = 0.08 + VAF = 39.15 + NR = 0.9847 + ISC = 2.229E-014 + NC = 1.193 + BR = 9 + IKR = 0.025 + VAR = 9.5 + RB = 280 + IRB = 6E-005 + RBM = 1.4 + RE = 0.54 + RC = 0.41 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.197E-011 + VJE = 1.004 + MJE = 0.4497 + TF = 6.2E-010 + XTF = 7 + VTF = 7 + ITF = 0.15 + PTF = 0 + CJC = 6.828E-012 + VJC = 0.4178 + MJC = 0.44 + XCJC = 0.6288 + TR = 6E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9059 .ENDS *