********************************************************** * * 2PA1774RM * * Nexperia * * General purpose PNP transistor * IC = 100 mA * VCEO = 40 V * hFE = 180 - 390 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 14/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT 2PA1774RM 1 2 3 Q1 1 2 3 Transistor 0.9009 Q2 11 2 3 Transistor 0.09907 RQ 11 1 210.3 D1 1 2 Diode * .MODEL Transistor PNP + IS = 1.076E-014 + NF = 0.9774 + ISE = 4.359E-015 + NE = 1.373 + BF = 249 + IKF = 0.05826 + VAF = 27.87 + NR = 0.9763 + ISC = 4.261E-015 + NC = 1.09 + BR = 10.95 + IKR = 4.364 + VAR = 25 + RB = 800 + IRB = 1E-005 + RBM = 0.765 + RE = 0.1943 + RC = 0.4634 + XTB = 1.927 + EG = 1.11 + XTI = 10.73 + CJE = 9.442E-012 + VJE = 0.7232 + MJE = 0.4648 + TF = 1.2E-009 + XTF = 4.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 6.211E-012 + VJC = 0.6054 + MJC = 0.391 + XCJC = 0.459 + TR = 1.75E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL Diode D + IS = 3.431E-017 + N = 0.986 + BV = 1000 + IBV = 0.001 + RS = 0.2713 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *