********************************************************** * * 2PA1774QMB * * Nexperia * * General purpose PNP Transistor * IC = 200 mA * VCEO = 40 V * hFE = min. 120 - 270 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883B * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 24/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT 2PA1774QMB 1 2 3 Q1 1 2 3 MAIN 0.9621 Q2 11 2 3 MAIN 0.03787 RQ 1 11 500 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.188E-14 + NF = 0.9848 + ISE = 6.339E-16 + NE = 1.369 + BF = 191 + IKF = 0.1328 + VAF = 21.96 + NR = 0.9831 + ISC = 2.721E-15 + NC = 1.201 + BR = 8.8 + IKR = 0.7403 + VAR = 25 + RB = 835 + IRB = 1E-05 + RBM = 1 + RE = 0.03568 + RC = 0.8726 + XTB = 1.423 + EG = 1.11 + XTI = 9.745 + CJE = 1.249E-11 + VJE = 0.6685 + MJE = 0.3496 + TF = 1.3E-09 + XTF = 17.5 + VTF = 5.244 + ITF = 0.6042 + PTF = 0 + CJC = 6.186E-12 + VJC = 0.6054 + MJC = 0.391 + XCJC = 0.459 + TR = 5E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9175 .MODEL DIODE D + IS = 3.431E-17 + N = 0.9938 + BV = 1000 + IBV = 0.001 + RS = 3.893 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *