*********************************************************** * * 2PA1774Q * * Nexperia * * General purpose PNP Transistor * IC = 150 mA * VCEO = 50 V * hFE = 120 - 270 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 12/2003 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT 2PA1774Q 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 1.242E-014 + NF = 0.9861 + ISE = 5.393E-015 + NE = 1.456 + BF = 260 + IKF = 0.09 + VAF = 39.15 + NR = 0.9839 + ISC = 1.252E-014 + NC = 1.088 + BR = 13 + IKR = 0.02 + VAR = 9.5 + RB = 280 + IRB = 6E-005 + RBM = 1.4 + RE = 0.54 + RC = 0.41 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.197E-011 + VJE = 1.115 + MJE = 0.4583 + TF = 6.3E-010 + XTF = 7 + VTF = 7 + ITF = 0.14 + PTF = 0 + CJC = 6.828E-012 + VJC = 0.5859 + MJC = 0.44 + XCJC = 0.6288 + TR = 7.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7059 .ENDS *