********************************************************** * * 2PA1576S * * Nexperia * * General purpose PNP transistor * IC = 150 mA * VCEO = 50 V * hFE = 270 - 560 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 12/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT 2PA1576S 1 2 3 Q1 1 2 3 Transistor 0.9499 Q2 11 2 3 Transistor 0.05005 RQ 11 1 255.2 D1 1 2 Diode * .MODEL Transistor PNP + IS = 2.067E-014 + NF = 0.9803 + ISE = 7.057E-015 + NE = 1.547 + BF = 410 + IKF = 0.04775 + VAF = 34.69 + NR = 0.9777 + ISC = 2.347E-014 + NC = 1.352 + BR = 12.2 + IKR = 0.01691 + VAR = 25 + RB = 18 + IRB = 0.00116 + RBM = 0.8 + RE = 0.5432 + RC = 0.1863 + XTB = 1.794 + EG = 1.11 + XTI = 10.98 + CJE = 6.28E-011 + VJE = 0.77 + MJE = 0.38 + TF = 7.565E-010 + XTF = 3.539 + VTF = 5.245 + ITF = 0.1 + PTF = 0 + CJC = 2E-011 + VJC = 0.45 + MJC = 0.3768 + XCJC = 0.459 + TR = 9.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5201 .MODEL Diode D + IS = 2.021E-016 + N = 0.964 + BV = 1000 + IBV = 0.001 + RS = 2.01E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *