********************************************************** * * 2PA1576R * * Nexperia * * General purpose PNP transistor * IC = 150 mA * VCEO = 50 V * hFE = 180 - 390 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT 2PA1576R Q1 1 2 3 Transistor 0.891 Q2 11 2 3 Transistor 0.109 RQ 11 1 120.5 D1 1 2 Diode * .MODEL Transistor PNP + IS = 1.077E-014 + NF = 0.9774 + ISE = 1.156E-014 + NE = 1.508 + BF = 238 + IKF = 0.05129 + VAF = 24.27 + NR = 0.9762 + ISC = 1.094E-014 + NC = 1.276 + BR = 9.071 + IKR = 0.025 + VAR = 25 + RB = 250 + IRB = 3.7E-005 + RBM = 1.1 + RE = 0.4809 + RC = 0.2208 + XTB = 1.717 + EG = 1.11 + XTI = 10.46 + CJE = 6.28E-011 + VJE = 0.77 + MJE = 0.38 + TF = 1.15E-009 + XTF = 9.732 + VTF = 7.237 + ITF = 0.23 + PTF = 0 + CJC = 2E-011 + VJC = 0.45 + MJC = 0.3768 + XCJC = 0.459 + TR = 1.5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL Diode D + IS = 6.812E-016 + N = 1.002 + BV = 1000 + IBV = 0.001 + RS = 2.157E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *