********************************************************** * * 2PA1576Q * * Nexperia * * General purpose PNP transistor * IC = 150 mA * VCEO = 50 V * hFE = 120 - 270 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT 2PA1576Q 1 2 3 Q1 1 2 3 MAIN 0.8646 Q2 11 2 3 MAIN 0.1354 RQ 11 1 130.2 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 7.112E-015 + NF = 0.9798 + ISE = 7.379E-015 + NE = 1.475 + BF = 161 + IKF = 0.07957 + VAF = 41.01 + NR = 0.9812 + ISC = 7.063E-014 + NC = 1.352 + BR = 6.935 + IKR = 0.02379 + VAR = 25 + RB = 200 + IRB = 5E-005 + RBM = 0.8 + RE = 0.6104 + RC = 0.08459 + XTB = 2 + EG = 1.11 + XTI = 11.23 + CJE = 6.28E-011 + VJE = 0.6654 + MJE = 0.3412 + TF = 1.436E-009 + XTF = 6.051 + VTF = 9.985 + ITF = 0.2293 + PTF = 0 + CJC = 1.998E-011 + VJC = 0.5623 + MJC = 0.4058 + XCJC = 0.459 + TR = 0.002 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.6378 .MODEL DIODE D + IS = 3.435E-017 + N = 0.834 + BV = 1000 + IBV = 0.001 + RS = 6084 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *