***************************************************************** * NXP 2N7002BKW * * Polarity N-Channel * Ratings 60V/1.60E+00OHMS/0.31A * * Date Created Thu Jul 22 05:02:06 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT 2N7002BKW DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.0053088 RLD1 5 4 0.0023 LG GATE 1 8.81711084834576e-10 RLG GATE 1 2.21597978160436 LS SOURCE 8 1.26727771949329e-09 RLS2 SOURCE 8 3.18501360862634 RLS1 8 7 0.0467180319746777 RDS 7 4 35294117647.0588 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.969939270775733 TC=0.00500879627984017,6.05426095033304e-05 RBD 9 4 0.075 TC=0.00500879627984017,6.05426095033304e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 298507462.686567 CGS 2 6 3e-11 RG 1 2 399.947048638971 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 43 + -5 40 + -4 39 + -3 33 + -2 24 + -1 21 + -0.5 17 + -0.2 15 + -0.1 15 + 0 0.001690673828125 + 0.1 12.61 + 0.2 12.15 + 0.5 9.80 + 1 7.82 + 2 6.25 + 5 4.70 + 10 3.74 + 12 3.52 + 20 2.80 + 25 2.58 + 29.6 2.42 .MODEL MINT NMOS(Vto=1.9 Kp=0.95 Nfs=10000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=76.00 Ibv=1.00E-06 Rs=1E-6 Is=0.8e-14 + N=1 M=0.46 VJ=0.89 Fc=0.5 Cjo=9.64e-12 Tt=1.85e-08) .ENDS