* ******************************************* * *1PS70SB16 * *NXP Semiconductors *Schottky barrier (double) diodes * * * * *IFSM = 600mA @ tp < 10ms *VF = 800mV @ IF = 100mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT323 * *Package Pin 1 : Cathode D1 *Package Pin 2 : Cathode D2 *Package Pin 3 : Anode;Anode D1; D2 * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT 1ps70sb16 1 2 * The resistors do not reflect * physical devices. Instead they * improve modeling in the reverse * mode of operation. * R1 2 1 3.6E+07 D1 2 1 1ps70sb16 * .MODEL 1ps70sb16 D( + IS = 2.117E-07 + N = 1.016 + BV = 36 + IBV = 1.196E-06 + RS = 2.637 + CJO = 1.114E-11 + VJ = 0.2013 + M = 0.3868 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *