*********************************************************** * * 1PS79SB31 * * Nexperia * * Schottky barrier diode * IFmax = 200mA * VRmax = 30V * VFmax = 500mV @ IF = 200mA * IRmax = 30µA @ VR = 10V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: PSPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT 1PS79SB31 1 2 R1 1 2 4.771E+06 D1 1 2 1PS79SB31 * .MODEL 1PS79SB31 D + IS = 9.539E-07 + N = 1.007 + BV = 35 + IBV = 4E-05 + RS = 0.4678 + CJO = 3.518E-11 + VJ = 0.3193 + M = 0.4687 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *