*********************************************************** * * 1PS79SB30 * * Nexperia * * Schottky barrier diode * IFmax = 200mA * VRmax = 40V * VFmax = 360mV @ IF = 10mA * IRmax = 0,5µA @ VR = 25V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT 1PS79SB30 1 2 R1 1 2 9.5E+07 D1 1 2 1PS79SB30 * .MODEL 1PS79SB30 D + IS = 8E-08 + N = 1.012 + BV = 45 + IBV = 0.0001 + RS = 0.8243 + CJO = 2.515E-11 + VJ = 0.4182 + M = 0.4941 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *