* ******************************************* * *1PS79SB10 * *NXP Semiconductors *Schottky barrier diode * * * * *IFSM = 600mA @ tp > 10ms *VF = 800mV @ IF = 100mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SC79 * *Package Pin 1 : Cathode *Package Pin 2 : Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT 1PS79SB10 1 2 * * The Resistor R1 does not reflect a * physical device. Instead it improves * modeling in the reverse mode of * operation. * R1 1 2 3.5E+07 D1 1 2 1PS79SB10 * .MODEL 1PS79SB10 D( + IS = 2.36E-07 + N = 1.009 + BV = 33 + IBV = 0.001 + RS = 2.633 + CJO = 9.53E-12 + VJ = 0.2034 + M = 0.3811 + FC = 0.6435 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *