******************************************* * *1PS76SB40 * *NXP Semiconductors *General-purpose Schottky diodes * * * * *IFSM = 200mA @ tp > 10ms *VF = 380mV @ IF = 1mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1 : Cathode *Package Pin 2 : Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT 1PS76SB40 1 2 * * The Resistor R1 does not * reflect a physical device. * Instead it improves modeling * in the reverse mode of * operation. * R1 2 1 6.659E+08 D1 2 1 1PS76SB40 * .MODEL 1PS76SB40 D + IS = 1.419E-08 + N = 1.025 + BV = 44 + IBV = 1.255E-07 + RS = 4.942 + CJO = 4.046E-12 + VJ = 0.323 + M = 0.4154 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *