* ******************************************* * *1PS76SB10 * *NEXPERIA * *Schottky barrier diode * * *VRmax = 30V * *IFmax = 200mA *VFmax = 400mV @ IF = 10mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 30/2025 *Simulator: SPICE3 * ******************************************* *# .SUBCKT 1PS76SB10 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the reverse mode of operation. * R1 1 2 3E+07 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 9E-10 + N = 0.58 + BV = 56.2 + IBV = 0.001 + RS = 7 + CJO = 8E-12 + VJ = 0.07 + M = 0.29 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 9E-11 + N = 0.68 + RS = 4.9 .ENDS *