* ******************************************* * *1PS302 * *NXP Semiconductors * *Dual high-speed switching diode * * *VRmax = 80V * *IFmax = 200mA (single diode loaded) * *IRmax = 0.5ľA @ VR = 80V * * * * * * *trr = 4ns * * *Package pinning does not match Spice model pinning. *Package: SOT323 (SC-70) * *Package Pin 1: Anode *Package Pin 2: Cathode *Package Pin 3: Cathode (diode1), Anode (diode2) * * *Extraction date (week/year): 50/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT 1PS302 1 2 * *The resistor R1 does not reflect a *physical device but improves only modeling *in the reverse mode of operation. * R1 1 2 2.3E+009 D1 1 2 + DIODE1 * .MODEL DIODE1 D + IS = 1.705E-009 + N = 1.8 + BV = 125 + IBV = 0.0003 + RS = 1.022 + CJO = 4.98E-013 + VJ = 0.4 + M = 0.025 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *