* ******************************************* * *1PS301 * *NXP Semiconductors * *Dual high speed switching diode * * * * * * * * * * * *VRRM = 85V *IFRM = 500mA @ tp < 0,5µs *trr = 4ns * * *Package pinning does not match Spice model pinning. *Package: SOT 323 * *Package Pin 1: Anode D1 *Package Pin 2: Anode D2 *Package Pin 3: Cathode;Cathode D1;D2 * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT 1PS301 1 2 * * The resistor R1 does not reflect * physical devices. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 2.3E+9 D1 1 2 1PS301 * .MODEL 1PS301 D + IS = 1.705E-9 + N = 1.71 + BV = 87 + IBV = 0.0003 + RS = 1.022 + CJO = 1.798E-12 + VJ = 1.032 + M = 0.2987 + FC = 0.5 + TT = 3.606E-9 + EG = 1.1 + XTI = 3 .ENDS *