*********************************************************** * * 1PS300 * * Nexperia * * Dual high-speed switching diode * IFmax = 200mA (single diode loaded) * VRmax = 80V * VFmax = 1,2V @ IF = 100mA * IRmax = 0,5µA @ VR = 80V * * * * Package pinning does not match Spice model pinning. * Package: SOT323 (SC-70) * * Package Pin 1: Cathode K1 * Package Pin 2: Cathode K2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT 1PS300 1 2 R1 1 2 2.3E+9 D1 1 2 1PS300 * .MODEL 1PS300 D + IS = 1.705E-9 + N = 1.71 + BV = 87 + IBV = 0.0003 + RS = 1.022 + CJO = 1.798E-12 + VJ = 1.032 + M = 0.2987 + FC = 0.5 + TT = 3.606E-9 + EG = 1.1 + XTI = 3 .ENDS *