*********************************************************** * * 1PS10SB82 * * Nexperia * * Schottky barrier diode * IFmax = 30mA * VRmax = 15V * VFmax = 700mV @ IF = 30mA * IRmax = 0,2µA @ VR = 1V * * * * * Package pinning does not match Spice model pinning. * Package: DFN1006-2 (SOD882) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT 1PS10SB82 1 2 R1 1 2 3E+7 D1 1 2 1PS10SB82 * .MODEL 1PS10SB82 D + IS = 1.042E-8 + N = 1.029 + BV = 17 + IBV = 0.001 + RS = 5.567 + CJO = 9.779E-13 + VJ = 0.2925 + M = 0.194 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *